Menu
Search
Menu
2-Gang Decorator Wall Plate, Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Ivory
Product Series: Classic
Type: Decorator Wallplate
Listing Agencies/Third Party Certifications
CSA Listing Info: CSA-C22.2 No. 18.2
CSA Standard: Yes
UL Listing No: ANSI/UL 514C
UL Standard: Yes
UN SPSC: 39121704
Construction Information
Installation Location: In-Wall
Dimensions
Depth (Metric): 6 mm
Depth (US): .25"
Height (Metric): 11.9 cm
Height (US): 4.69"
Width (Metric): 12.1 cm
Width (US): 4.75 in
Technical Information
Material: High Impact Flame Retardant Plastic
Mounting: Wall Box
Receptacle Type: 2x Decorator Cutout