NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
3-Gang Decorator Wall Plate, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Product Series: Classic
Type: Decorator Wallplate
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
CSA Listing Info: CSA-C22.2 No 18.2
CSA Standard: Yes
cULus: Yes
UL Listing No: ANSI/UL 514C, CSA-C22.2 No. 18.2
UL Standard: Yes
UN SPSC: 39121704
Construction Information
Installation Location: In-Wall
Dimensions
Depth (US): 0.25"
Height (US): 4.69"
Width (US): 6.54 in
Technical Information
Material: Nylon
Mounting: Wallplate or Strap