Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
2-Gang, 12-Port Wall Plate, Light Almond
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Light Almond
Product Series: Classic
Type: Keystone Wallplate
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
UN SPSC: 39121704
Construction Information
Installation Location: In-Wall
Dimensions
Depth (Metric): 11.2 mm
Depth (US): 0.44"
Height (Metric): 114.3 mm
Height (US): 4.5"
Width (Metric): 117 mm
Width (US): 4.6 in
Technical Information
Material: ABS
Mounting: Wallplate or Strap
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant