NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
1-Gang, 4-Port Oversized Wall Plate, Light Almond
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Light Almond
Product Series: Classic
Type: Oversized Keystone Wallplate
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: CAN/CSA-C22.2 No. 182.4-1990
CSA Standard: Yes
UL Listing No: ANSI/UL 1863
UL Standard: Yes
UN SPSC: 39121704
Construction Information
Installation Location: In-Wall
Dimensions
Depth (Metric): 6 mm
Depth (US): 0.22"
Height (Metric): 12.4 cm
Height (US): 4.87"
Width (Metric): 7.9 cm
Width (US): 3.11 in
Technical Information
Material: High Impact Flame Retardant Plastic
Receptacle Type: Keystone Cutout
Number Of Receptacles: 4
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant