Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
3-Gang Studio Wall Plate, Cyan
Sorry! That combination does not exist.
Find a Store
ADD TO CART
Specifications
General Info
Color: Cyan
Product Series: Studio
Type: Studio Decorator Wallplate
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
CSA Listing Info: CSA-C22.2 No. 18.2
CSA Standard: Yes
cULus: Yes
UL Listing No: ANSI/UL 514C
UL Standard: Yes
UN SPSC: 39121704
Construction Information
Installation Location: In-Wall
Dimensions
Depth (Metric): 7.1 mm
Depth (US): 0.28"
Height (Metric): 12.6 cm
Height (US): 4.97"
Width (Metric): 17.2 cm
Width (US): 6.78 in
Technical Information
Material: High Impact Flame Retardant Plastic
Mounting: Triple-Gang Electrical Box
You Might Like
TM870W-P
15A NAFTA-Compliant Single Pole Switch, White
TM870NAW
(0 Reviews)
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 109ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;