Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
TracJack Module, 3.5 mm stereo jack, F/F, 180-degree exit, Cloud White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Cloud White
Footprint: TracJack
Number Of Ports: 1
Product Series: TracJack
Type: Audio
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Equipment Type: 3.5mm Stereo
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
You Might Like
CornerMate
CornerMate Cord Organizer