Menu
Search
Menu
Series II, Binding Post, Pair, Cloud White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Cloud White
Footprint: Series II
Number Of Ports: 2
Product Series: Series II
Type: Audio
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Plastic Series II Housing
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 20.32 mm
Depth (US): 0.8"
Height (Metric): 23.62 mm
Height (US): 0.93"
Width (Metric): 48.26 mm
Width (US): 1.9"
Technical Information
Equipment Type: Speaker Terminals
Buy American Act Compliance
Country Of Origin: TAIWAN
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant