NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Series II, 2-Phono Jacks/Feed-through, Fog White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Series II
Number Of Ports: 2
Product Series: Series II
Type: Audio
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Plastic Series II Housing
Component 2: Female RCA Feedthru connector, body, nut ,washer
Component 3: Female RCA feed-through insulator
Finish Plating 2: Nickel
Finish Plating 3: White/Red
Material 1: High Impact Thermoplastic ABS 94V-0
Material 2: Brass
Material 3: plastic
Dimensions
Depth (Metric): 14.99 mm
Height (Metric): 23.62 mm
Height (US): 0.93"
Width (Metric): 48.26 mm
Technical Information
Equipment Type: RCA/Phono
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant