NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Series II, 2-Phono Jacks/RCA (110 IDC), 180 degree, Wiremold Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Wiremold Ivory
Footprint: Series II
Number Of Ports: 2
Product Series: Series II
Type: Audio
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Plastic Series II Housing
Component 2: Female RCA connectors
Component 3: IDC contacts, 110 4
Component 4: Printed circuit board
Finish Plating 3: Nickel plating and tin lead over plate
Material 1: High Impact Thermoplastic ABS 94V-0
Material 2: One with red insulator, one with yellow insulator
Material 3: Phosphor bronze
Material 4: Two-sided FR-4 epoxy resin/glass base with solder mask
Dimensions
Depth (Metric): 26.16 mm
Height (Metric): 23.62 mm
Height (US): 0.93"
Width (Metric): 48.26 mm
Technical Information
Equipment Type: RCA/Phono
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant