Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
TracJack Module 2 RCA Connector (solder type)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: TracJack
Number Of Ports: 2
Product Series: TracJack
Type: Video
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Plastic Series II Housing
Component 2: Female RCA solder term connectors
Material 1: High Impact Thermoplastic ABS 94V-0
Material 2: One with red insulator, one with yellow insulator, solder term
Dimensions
Depth (Metric): 14.48 mm
Height (Metric): 23.37 mm
Height (US): 0.92"
Width (Metric): 18.54 mm
Technical Information
Equipment Type: RCA/Phono
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant