NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Series II, XLR, Screw Terminal
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Series II
Number Of Ports: 1
Product Series: Series II
Type: Audio
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Plastic Series II Housing
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 38.0999 mm
Depth (US): 1.5"
Height (Metric): 35.05 mm
Height (US): 1.38"
Width (Metric): 48.26 mm
Width (US): 1.9"
Technical Information
Equipment Type: XLR 4 Pin
Buy American Act Compliance
Country Of Origin: MALAYSIA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant