NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
USB Charger with tamper-resistant receptacle, white
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Special Features: Tamper-resistant
Listing Agencies/Third Party Certifications
RoHS: Yes
ETL Listing No: 4001804
ETL Listed: Yes
Dimensions
Depth (US): 1.6"
Height (US): 2.8"
Width (US): 1.7"
Technical Information
Amps: 15
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant