Menu
Search
Menu
Series II, 1 F Connector F/F, 75 ohm, 45 degree, (1 GHz performance)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Fog White
Footprint: Series II
Number Of Ports: 1
Product Series: Series II
Type: Video
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Plastic Series II Housing
Component 2: F-Connector female/female coupler
Material 1: High Impact Thermoplastic ABS 94V-0
Material 2: Feed-through, RG6/59 (G-F81TN)
Dimensions
Height (Metric): 46.74 mm
Height (US): 1.84"
Width (Metric): 48.01 mm
Technical Information
Equipment Type: F Conn Coax
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant