text.skipToContent text.skipToNavigation

TracJack Module, Mini Din, SVHS, 110 termination, Fog White

63700025 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TracJack® footprint is front loading and supports a number of A/V and data modules. It’s ideal for combining A/V with our high performance Clarity® workstation products. The TracJack footprint can also be used with Series II® through the use of an adapter bezel.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Support S-Video to 110 termination using UTP cable

Specifications

General Info
Product Line Ortronics
UPC Number 662875361343
Country Of Origin Taiwan, Province Of China
Application Sector Commercial/Industrial
Standard UL Standard
Type Workstation
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;