Menu
Search
Menu
Mighty Mo Fiber Raceway, Fiber Storage loop, inline, 12" x 4", yellow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo
Type: Raceway Fittings
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Material 1: Noryl
Dimensions
Height (US): 4"
Width (US): 12.00"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant