Menu
Search
Menu
Cable Fence, 12", Dove Gray, 10PK, TR Style
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Dove Gray
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 6 mm
Depth (US): .19"
Height (Metric): 306 mm
Height (US): 12.00"
Width (Metric): 68 mm
Width (US): 2.63"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.