POWER UP YOUR PRODUCTIVITY AT NECA 2019
Join us in Las Vegas from September 14-17 at booth #1553.
Menu
Search
Menu
Cable Fence, 12", Black, 10PK, TRC Style
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 29 mm
Depth (US): 1.15"
Height (Metric): 306 mm
Height (US): 12.00"
Width (Metric): 19 mm
Width (US): .75"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.