Menu
Search
Menu
Cable Fence, 6", Dove Gray, 10PK, TRC Style
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Dove Gray
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 29 mm
Depth (US): 1.15"
Height (Metric): 153 mm
Height (US): 6.00"
Width (Metric): 19 mm
Width (US): .75"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.