Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Closed Clip, 2 Nuts , 2.03"W x 1.25"D x 1.63" H
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color:
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 32 mm
Depth (US): 1.25"
Height (Metric): 41 mm
Height (US): 1.63"
Width (Metric): 52 mm
Width (US): 2.03"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant