POWER UP YOUR PRODUCTIVITY AT NECA 2019
Join us in Las Vegas from September 14-17 at booth #1553.
Menu
Search
Menu
End Closing Kit, 12", Dove Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Dove Gray
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 10 mm
Depth (US): .38"
Height (Metric): 38 mm
Height (US): 1.50"
Width (Metric): 298 mm
Width (US): 11.75"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.