NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
End Closing Kit, 18", Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 10 mm
Depth (US): .38"
Height (Metric): 38 mm
Height (US): 1.50"
Width (Metric): 451 mm
Width (US): 17.75"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.