Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
End Closing Kit, 6", Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 10 mm
Depth (US): .38"
Height (Metric): 38 mm
Height (US): 1.50"
Width (Metric): 146 mm
Width (US): 5.75"
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.