Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Transition Pan, 17"W x 2"H x 4.13"D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 105 mm
Depth (US): 4.13"
Height (Metric): 51 mm
Height (US): 2.00"
Width (Metric): 432 mm
Width (US): 17.00"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant