NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
300-pair 110 Field Termination Block Kit with back panels
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Pair Count: 300
Performance Category: Data/Voice
Listing Agencies/Third Party Certifications
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Back Panel
Component 2: 100-pair Block without legs
Component 3: Trough without legs
Component 4: 110C Connector Housing
Component 5: IDC Contact
Finish Plating 1: Painted black - no texture
Material 1: 16 GA. (.06") Cold Rolled Steel
Material 2: Polycarbonate UL94V-0
Material 3: Polycarbonate UL94V-0
Material 4: Polycarbonate UL94V-0
Material 5: Phosphor Bronze 90/10 Tin Lead Plating
Dimensions
Depth (Metric): 20.65mm
Height (Metric): 59.79mm
Height (US): 23.54"
Width (Metric): 21.59mm
Technical Information
Product Fits Into: 110 Cross Connect System Backboard Channels
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA