News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
110C4 Connecting Blocks, 4-pair, package of ten
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Pair Count: 4
Performance Category: Data/Voice
Listing Agencies/Third Party Certifications
CSA Listing Info: LR 90894
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: 110C4 Connector Housing
Component 2: IDC Contact
Component 3: IDC Contact
Material 1: Polycarbonate UL94V-0
Material 2: Phosphor Bronze 90/10 Tin Lead Plating
Material 3: Phosphor Bronze 90/10 Tin Lead Plating
Dimensions
Depth (Metric): 2.10mm
Height (Metric): .60mm
Height (US): .24"
Width (Metric): 3.04mm
Technical Information
Product Fits Into: 110 Wiring Blocks
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA