NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
110 Jumper Trough with legs, 10.75" W x 2.69" H x 4.69" D
Sorry! That combination does not exist.
Find a Store
Specifications
Construction Information
Component 1: Trough with legs
Material 1: Polycarbonate UL94V-0
Dimensions
Depth (Metric): 68 mm
Height (Metric): 119 mm
Height (US): 4.69"
Width (Metric): 273 mm
Technical Information
Product Fits Into: 110 Wiring Blocks, Backboard, Rack Mount Panel
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options