Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
110 Wiring Block, 100-pair with legs, 10.72" x 3.59" x 3.25"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Pair Count: 100
Performance Category: Data/Voice
Listing Agencies/Third Party Certifications
CSA Listing Info: LR 90894
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: 100-pair Block with legs
Material 1: Polycarbonate UL94V-0
Dimensions
Depth (Metric): 83 mm
Height (Metric): 91 mm
Height (US): 3.59"
Width (Metric): 272 mm
Technical Information
Product Fits Into: Mighty Mo 110D Cable Management Rack
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options