Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
300-pair 110 Field Termination Block Kit with 110C4s
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Pair Count: 300
Performance Category: Data/Voice
Listing Agencies/Third Party Certifications
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: 300-pair Block with legs
Component 2: 110C4 Connector Housing
Component 3: IDC Contact
Component 4: Designation Cover
Component 5: Designation Strip
Finish Plating 4: SPI-SPE#3
Finish Plating 5: White
Material 1: Polycarbonate UL94V-0
Material 2: Polycarbonate UL94V-0
Material 3: Phosphor Bronze 90/10 Tin Lead Plating
Material 4: PVC
Material 5: Paper
Dimensions
Depth (Metric): 8.48mm
Height (Metric): 27.20mm
Height (US): 10.71"
Width (Metric): 27.20mm
Technical Information
Product Fits Into: 110 Cross Connect System Backboard Channels
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA