Menu
Search
Menu
200-pair 19" x 7" Rack Mount Panel without 110 blocks or troughs
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Assembly/Installation Information
Mounting Hardware Included: Patch Panel Mounting Screw Package
Construction Information
Component 1: 200-pair Rack Mount Panel
Finish Plating 1: Painted black - medium texture
Material 1: AL 5052-H32 Aluminum 0.090" thick
Dimensions
Depth (Metric): 13 mm
Height (Metric): 178 mm
Height (US): 7.00"
Width (Metric): 483 mm
Technical Information
Product Fits Into: Standard 19" EIA Relay Rack, Mighty Mo Cable Management Rack
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA