NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
200-pair 23" x 3.5" Rack Mount Panel without 110 blocks or troughs
Sorry! That combination does not exist.
Find a Store
Specifications
Assembly/Installation Information
Mounting Hardware Included: Patch Panel Mounting Screw Package, 70100210-Washer, 3/8x3/8OD Nylon
Construction Information
Component 1: 200-pair Rack Mount Panel
Finish Plating 1: Painted black - no texture
Material 1: 13 GA (.09") CRS Cold Rolled Steel
Dimensions
Depth (Metric): 13 mm
Height (Metric): 89 mm
Height (US): 3.50"
Width (Metric): 585 mm
Technical Information
Product Fits Into: Mighty Mo II Cable Management Rack