NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
900-pair Rack Mount Panel with trough - 110D Frame
Sorry! That combination does not exist.
Find a Store
Specifications
Assembly/Installation Information
Installation Tips: Assemble 2" x 4" rings with back plate and acorn nuts, secure jumper rings to studs on frame with acorn nuts, rivet 100/300 pair 110 blocks to frame - bracket can now be installed to equipment rack
Construction Information
Component 1: 900-pair Rack Mount Panel
Component 2: Trough
Finish Plating 1: Painted black - no texture
Finish Plating 2: Painted black - no texture
Material 1: 13 GA (.09") CRS Cold Rolled Steel
Material 2: .125" x .312" Round Edge CRS Cold Rolled Steel
Dimensions
Depth (Metric): 13 mm
Height (Metric): 369 mm
Height (US): 14.54"
Width (Metric): 870 mm
Technical Information
Product Fits Into: Mighty Mo 110D Cable Management Rack
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA