Menu
Search
Menu
110 Designation Strips, yellow, package of ten
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Construction Information
Component 1: Designation Strip
Finish Plating 1: Yellow
Material 1: Paper
Dimensions
Depth (Metric): 632 mm
Height (Metric): 25 mm
Height (US): 1.00"
Width (Metric): 201 mm
Technical Information
Product Fits Into: Kit's Clear Designation Strip Holders