NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
T1-Network Interface Block, 66M150 66 Block
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Number Of Ports: 8
Pair Count: 16
Performance Category: Data/Voice
Listing Agencies/Third Party Certifications
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: 66M150 Block
Component 2: 570 Clips IDC Contact
Component 3: RJ48X Keyed Jack Housing
Component 4: RJ48X Keyed Jack Contact
Component 5: 89D Bracket
Material 1: Polyphenylene Oxide, Flame Retardant Thermoplastic
Material 2: Phosphor Bronze with Tin Lead Plating
Material 3: ABS UL94V-0
Material 4: Phosphor Bronze, 50 micro inch Gold or GTX
Material 5: Flame Retardant Thermoplastic
Dimensions
Depth (Metric): 6.88mm
Height (Metric): 25.40mm
Height (US): 10.00"
Width (Metric): 7.21mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA