NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Modular 66 Connecting Block with two 25-pair F Telcos on 89D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Pair Count: 50
Performance Category: Voice
Listing Agencies/Third Party Certifications
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: 66M150 Block
Component 2: 570 Clips IDC Contact
Component 3: 89D Bracket
Component 4: Hold Down Strap
Component 5: 25-pair Female Connector Housing
Material 1: Polyphenylene Oxide, Flame Retardant Thermoplastic
Material 2: Phosphor Bronze with Tin Lead Plating
Material 3: Flame Retardant Thermoplastic
Material 4: Hook and Loop
Material 5: Polyphenylene
Dimensions
Depth (Metric): 6.88mm
Height (Metric): 25.40mm
Height (US): 10.00"
Width (Metric): 7.21mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA