NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
110 Single Channel Vertical Cable Management Trough for 900 pair
Sorry! That combination does not exist.
Find a Store
Specifications
Assembly/Installation Information
Installation Tips: Attach bottom tray to channel trough with screws and lock washers
Mounting Hardware Included: 60400111-Screw Kit, Trough, 70100119-Screw, #12x5/8" Self-thread, Type B, 70100120-Washer, #12 Star (external tooth)
Construction Information
Component 1: Cable Management Trough/Backboard-Bottom Trough
Component 2: Cable Management Rings
Finish Plating 1: Painted black - no texture
Finish Plating 2: Painted black - no texture
Material 1: 16GA. (.06") Cold Rolled Steel
Material 2: .125" x .312" Round Edge, Cold Rolled Steel
Dimensions
Depth (Metric): 206 mm
Height (Metric): 1569 mm
Height (US): 61.75"
Width (Metric): 213 mm
Technical Information
Product Fits Into: Fits in between 110 Wall Mount System Backboard Channels
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA