News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
110 Backboard Channel for 300 pair
Sorry! That combination does not exist.
Find a Store
Specifications
Assembly/Installation Information
Mounting Hardware Included: 70300030-Rivet, 20700021-Grounding Kit, 110, with screws, 70100129-Mscrew, 10-32x5/8" Pan, Phil. HD, 70100119-Screw, #12x5/8" Self-thread, Type B, 70100120-Washer, #12 Star (external tooth), 70100002-Nut, Hex, 10-32x3/8", STL, Zinc
Construction Information
Component 1: Backboard Assembly
Finish Plating 1: Painted black - no texture
Material 1: 16 GA. (.06") Cold Rolled Steel
Dimensions
Depth (Metric): 206 mm
Height (Metric): 629 mm
Height (US): 24.75"
Width (Metric): 216 mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA