Menu
Search
Menu
Category 5, 25-Pair Cable Assembly, M/M, 10'
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: 25-Pair UTP Non Plenum
Color Cable Jacket: Gray
Termination: 50-Pin (RJ21) M/M
Typical Applications: 10/100 Base-T
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: 25-Pair, Cat5 cable
Component 2: 50-Pin male telco connector (RJ21)
Finish Plating 2: 30 Micro inches of gold over nickel plating in mating contact area
Material 1: 24 AWG, solid copper conductors, PVC insulation, balanced twisted pairs, PVC jacket
Material 2: High strength copper alloy contacts| High impact Thermo Plastic housings and covers
Dimensions
Diameter (Metric): 12.2 mm
Diameter (US): 0.51"
Length (Metric): 3.05 m
Cord Information
Connector Type End One: 50-Pin male telco - 110ø left exit
Connector Type End Two: 50-Pin male telco - 110ø left exit
Jacket Rating: CMR/PVC
Cord Length US: 10'
Pinning: Pin 1 to 1 standard 25-pair color code
Technical Information
Category Rating: Cat5
OhmValue: 100 Ohm
Performance Rating: Cat5
Sort Termination: 8
Wire Gauge: 24 AWG
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant