NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Mini-Mod Blank Module (package of ten)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Mini-Mod
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic Mini-Mod Blank
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Height (Metric): 33.53 mm
Height (US): 1.32"
Width (Metric): 33.78 mm
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant