Menu
Search
Menu
Mini-Mod, 2U Blank Modules (package of ten)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Footprint: Mini-Mod
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Plastic Mini-Mod Blank
Material 1: High Impact Thermoplastic ABS 94V-0
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant