NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
HDJ Furniture Adapter Plate, fog white
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: fog white
Footprint: High Density Jack ( HDJ)
Number Of Ports: 3-port
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic HDJ furniture plate
Material 1: High Impact Thermoplastic PC Polycarbonate 94V-0
Dimensions
Depth (Metric): 17.27mm
Depth (US): .68 in
Height (Metric): 33.78 mm
Height (US): 1.33 in
Width (Metric): 67.56 mm
Width (US): 2.66 in
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources