NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Adhesive Back Magnet, single gang
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Footprint: Surface Housing
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Plastic Housing
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Height (Metric): 76.2 mm
Height (US): 3.0"
Width (Metric): 878.84 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant