NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Colored Designation Shutters protect while marking jack Data (package of 100)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Mod Jack
Type: Data
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Plastic shutter
Material 1: High Impact Thermoplastic Polycarbonate
Dimensions
Height (Metric): 22.50 mm
Height (US): 0.886"
Width (Metric): 15.75 mm
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant