Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Panel front designation for six-port modular patch panels
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Mod Jack Wiring: N/A
Number Of Ports: 6
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Designation Cover
Component 2: Designation Strip
Finish Plating 1: Clear
Finish Plating 2: Yellow/White
Material 1: PVC
Material 2: Paper
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant