POWER UP YOUR PRODUCTIVITY AT NECA 2019
Join us in Las Vegas from September 14-17 at booth #1553.
Menu
Search
Menu
LabelMo paper stock for six-port patch panel in orange
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Typical Applications: Labeling six-port panels
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Paper
Dimensions
Height (Metric): 279.4 mm
Height (US): 11"
Width (Metric): 215.9 mm
Technical Information
Product Fits Into: Six-port panel
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources