Clarity CAT5E Modular Patch Cord, 5 ft, Gray
MC5E05-08
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 5E Premium Category 5e Modular Patch Cord, gray, 5', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity 5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Center tuned to Clarity jacks and panels for a more transparent mated union
- Narrow Paralign plug profile supports use in high density panels and hubs
- Paralign™ 2 plug termination better controls plug performance
- Icon compatible – provides additional TIA-606-A designation capabilities
- Assembled with premium cordage, 100% factory tested for performance, reliability and long life
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875460985 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | ETL | ||
Type | Copper Patch Cord |
Dimensions
Product Length US | 5.0 FT |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Specifications
Supporting Document
Product Environmental Profile
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
where to buy in Shanghai China
Bazaarvoice SAP Hybris Integration Version 2.8.1