text.skipToContent text.skipToNavigation

EZ Patch™ Box, 28AWG Reduced Diameter CAT6 3ft, White, Qty 100

EZRD603Q100-09 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 79ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The EZ Patch solution is a revolutionary way to dispense and manage patch cords, reducing installation time and waste. There are no bags to open, tie wraps to undo or straightening necessary; the cords dispense one after another, ready to install. With EZ Patch, staging areas are clean, neat and completely organized. EZ Patch uses an innovative clip to connect patch cords together, allowing cords to be distributed over an internal cardboard reel and fed through the front box opening. The corrugated cardboard box and internal dispensing reel are made from 100% recyclable materials, and the clip is made from 25% regrind plastic. Each of these components is fully recyclable after use, making the EZ Patch solution a contributor towards LEED certification.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dispenses patch cords quickly and easily: Reduces staging and installation time
  • Eliminates trash from opening bags: A green, friendly approach to packaging patch cords.
  • Provides a more orderly staging approach: Eliminates errors and tangles from traditional staging.
  • Reduced diameter mini patch cord: takes up less cable management space and leaves mores space for airflow.
  • Snagless plug design: Protects plugs when pulling through pathways or cable managers.
  • Premium conductor cordage: Reliable performance and durable cord life.
  • Each cord is factory tested: Ensures every cord shipped meets Category 6 and 6A channel specifications.

Specifications

General Info
Product Line Ortronics
UPC Number 662875812586
Country Of Origin Mexico
Application Sector Commercial/Industrial
Type Reduced Diameter Patch Cords
Dimensions
Product Width US 12.25 in
Product Depth US 12.25 in
Product Height US 12.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;