Clarity 6 110/Mod 8 Patch Cord, Category 6, 15'
MC18B615-06
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6 Patch Cord, Category 6, modular 8-position to 110. Cord is terminated on one end with a male 110 plug with internal signal feedback technology, which reduces crosstalk without compromising impedance. The other cord end is terminated with an 8-position modular plug with Ortronics Paralign 2 pair isolation technology.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Verified to TIA component specifications to ensure component performance
- Internal signal feedback of the 110 plug design controls noise contributors
- Center tuned Paralign™ 2 modular plug design controls the plug for a transparent mated union
- Assembled with premium cordage for performance, reliability and long life
- Factory tested for performance to ensure consistent reliability
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875455165 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial |
Dimensions
Product Length US | 15.0 FT |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1