Menu
Search
Menu
Clarity 10G modular patch cord, 3', white
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Four-pair stranded UTP non-plenum
Color Cable Jacket: White
Termination: 8-Pos Mod
Typical Applications: IEEE 802.3 10GBase-T, 1000Base-T (Gigabit Ethernet), TIA/EIA-854 1000Base-TX, ATM CB1G
Product Series: Clarity
Type: Patch Cords and Cables
Listing Agencies/Third Party Certifications
RoHS: Yes
FCC Standard: Yes
Construction Information
Component 1: Cable
Component 2: Eight-position plug assembly
Component 3: Modular plug IDC contacts
Component 4: Paralign 2 pair segregation and strain relief
Finish Plating 2: Internal metallic barrier
Finish Plating 3: 50 Micro inch elective gold plating over nickel
Material 1: 26 AWG bare copper stranded conductors, PVC insulation, PVC jacket
Material 2: Polycarbonate plug housing and conductor positioning sled
Material 3: Phosphor-bronze contacts
Material 4: Molded Polypropylene Copolymer
Dimensions
Diameter (Metric): 7.5 mm
Diameter (US): 0.29"
Length (Metric): 0.91 m
Cord Information
Connector Type End One: Plug, HSG, eight-contact, RJ45, high performance with 10G internal barrier
Connector Type End Two: Plug, HSG, eight-contact, RJ45, high performance with 10G internal barrier
Jacket Rating: CM
Cord Length US: 3'
Min Bend Radius: 1.20"
Pinning: Straight 1-1, 2-2, 3-3, etc.
Technical Information
Category Rating: Cat 6a
OhmValue: 100 Ohm
Performance Rating: Cat6a
Sort Termination: 3
Wire Gauge: 26 AWG
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources