NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Clarity 5E White 24-port panel, Cat5e, six-port modules, 19" x 1.75"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Mod Jack Wiring: Universal T568A/B
Number Of Ports: 24
UL Standards Tested: UL1863
Product Series: Clarity
Type: Patch Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
Construction Information
Component 1: Panel
Component 2: Six-port jack housing
Component 3: Six-port rear IDC housing
Component 4: Array of eight modular dual reactance contacts
Component 5: IDC contacts (low noise)
Finish Plating 1: Painted white with green silkscreen
Finish Plating 4: Nickel plating and a minimum of 50 micro inches of selective gold plating in contact area
Finish Plating 5: Nickel plating with tin over plate
Material 1: .090" Steel
Material 2: High impact thermoplastic UL 94V-0
Material 3: Polycarbonate
Material 4: Beryllium copper
Material 5: Phosphor Bronze
Dimensions
Cable Diameter Range: 22-26 AWG
Depth (Metric): 35.56 mm
Depth (US): 1.4"
Height (Metric): 44.45 mm
Height (US): 1.75"
Width (Metric): 482.6 mm
Width (US): 19.00"
Rack Units: 1
Technical Information
Category Rating: Cat 5e component compliant
Performance Rating: Cat5e
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources