Menu
Search
Menu
Clarity 5E hinged 24-port panel with lower cable management panel, Cat5e, six-port modules, 19" x 7.0"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Mod Jack Wiring: Universal T568A/B
Number Of Ports: 24
Performance Category: Cat 5e component compliant
Product Series: Clarity
Type: Patch Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
ETL Listing No: 3013270-004
UL Listing No: E131600
Construction Information
Component 1: Panel
Component 2: Six-port jack housing
Component 3: Six-port rear IDC housing
Component 4: Array of eight modular dual reactance contacts
Component 5: IDC contacts (low noise)
Finish Plating 1: Painted black - texture with green silkscreen
Finish Plating 4: Nickel plating and a minimum of 50 micro inches of selective gold plating in contact area
Finish Plating 5: Nickel plating with tin over plate
Material 1: .094" Aluminum
Material 2: High impact thermoplastic UL 94V-0
Material 3: Polycarbonate
Material 4: Beryllium copper
Material 5: Phosphor Bronze
Dimensions
Cable Diameter Range: 22-26 AWG
Depth (Metric): 120.40 mm
Height (Metric): 177.8 mm
Height (US): 7.0"
Width (Metric): 482.6 mm
Technical Information
Category Rating: Cat 5e component compliant
Performance Rating: Cat5e
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant